IESNA:LM-63-2002
[TEST]P1056208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H795D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1094
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
782.5 774.8 772.5 766.4 757.2 746.4 733.4 718 701.9 682.7
662 640.5 616.8 592.2 566.9 540.8 514 487.9 458 431.1
402 372.8 344.4 314.5 285.4 255.5 225.5 195.6 164.9 135.8
107.4 79.8 54.5 31.5 11.5 0 0
782.5 784 778.6 768.7 754.9 738.7 718 695.8 671.2 643.6
616 586.1 554.6 522.4 488.7 454.9 420.4 385.9 351.3 317.6
281.5 247.8 214 180.3 147.3 115.8 86.7 59.1 36.1 18.4
11.5 6.1 2.3 0.8 0 0 0
782.5 776.3 765.6 749.5 727.2 700.4 670.5 637.5 601.4 562.3
522.4 480.2 438 394.3 351.3 309.9 267.7 227.8 188.7 151.1
117.4 85.9 56.8 30.7 15.3 12.3 8.4 5.4 3.1 1.5
0.8 0.8 0 0 0 0 0
782.5 777.1 761.8 739.5 710.4 675.8 639 596.1 550 501.7
453.4 404.3 354.4 308.4 261.6 217.1 174.9 135 100.5 68.3
39.9 17.6 13 10 7.7 4.6 3.1 1.5 0.8 0.8
0.8 0.8 0 0 0 0 0
782.5 777.9 764.8 740.3 708.1 670.5 629 583.8 534.7 482.5
430.4 377.4 326.8 277.7 230.1 184.9 143.5 105.9 72.9 43
18.4 13.8 10.7 7.7 5.4 3.1 2.3 0.8 0.8 0.8
0 0 0 0 0 0 0
